HDMI KVM Cable Kit - 4K HDMI, USB 2.0, 3.5 mm Audio (M/M), Black, 6 ft. (1.83 m)
| Product Name |
Tripp Lite by Eaton KVM cable kit
|
| Catalog Number |
P782-006-HA
|
| UPC |
037332252647
|
| Product Length/Depth |
1 in
|
| Product Height |
12 in
|
| Product Width |
10 in
|
| Product Weight |
0.45 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P782-006-HA
|
| Application |
Connect an HDMI monitor, keyboard/mouse and audio equipment, such as speakers or a microphone, to your Tripp Lite KVM switch
|
| Accessory Class |
|
| Relative Humidity |
0-90% non-condensing
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Product Highlights |
Integral strain relief helps cables move freely without stress or cracking
Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video Gold-plated connectors and contacts for maximum conductivity and minimum data loss Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data Includes 6-ft. (1.83 m) HDMI, USB 2.0 A/B and 3.5 mm stereo audio cables in one kit |
| Cable Length |
6 ft
|
| Audio Specification |
Stereo Audio
|
| SideA Connector1 |
HDMI (MALE)
|
| Max Supported Video Resolution |
3840 x 2160 @ 30 Hz
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|
| SideB Connector1 |
USB A (MALE)
HDMI (MALE) |
| SideA Connector2 |
USB A (MALE)
|
| SideB Connector2 |
USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideA Connector3 |
3.5MM (MALE)
|
| Accessory Type |
Cable kit
|
| SideB Connector3 |
3.5MM (MALE)
HDMI (MALE) |
| Technology |
HDMI
Stereo Audio |