Download document () of 20

B002-H2AC4-N4

Secure KVM Switch, 4-Port, Dual Head, HDMI to HDMI, 4K, NIAP PP4.0, Audio, CAC, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-H2AC4-N4
UPC
037332274380
Product Length/Depth
6.69 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
4.2 lb
Compliances
NIAP PP4.0
RoHS
CE Marked
UKCA
FCC Compliant
Certifications
NOM

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
Owner’s manual
B002-H2AC4-N4 4-Port Dual-Monitor NIAP PP4.0-Certified HDMI KVM Switch
External power supply w/NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.3A; Output: 12V 3A). Included (4) interchangeable power supply heads (US, UK, EU & Australia).
Owner's manual
External power supply with NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 1.3A; Output: 12V 3A). Included (4) interchangeable power supply heads (US, UK, EU and Australia).
Common Access Card Support
Yes
System Requirements
HDMI monitors
Computer with HDMI and USB ports (USB 2.0 required for CAC support)
Any major operating system
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Computer and speakers with 3.5 mm stereo audio port (optional)
Product Features
NIAP-Certified Secure
TAA Compliant
USB Specification


USB 2.0 (up to 480 Mbps)
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches v4.0
Safely and securely switches between 4 isolated computers with different security levels
Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
Common Access Card (CAC) port supports biometric and other smart card readers
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
HDMI
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
3.5MM (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
3.5MM (FEMALE)
USB B (FEMALE)
Voltage Compatibility (VAC)
230 VAC
220 VAC
125 VAC
240
110 VAC
127 VAC
100 VAC
200 VAC
208 VAC
Pc/Server Connections
HDMI
USB
Technology
HDMI
Max Supported Video Resolution
3840 x 2160 @ 60Hz

Export product specification