Download document () of 20

P782-010-HA

HDMI KVM Cable Kit - 4K HDMI, USB 2.0, 3.5 mm Audio (M/M), Black, 10 ft. (3.05 m)

General specifications

Product Name
Tripp Lite by Eaton KVM cable kit
Catalog Number
P782-010-HA
UPC
037332252654
Product Length/Depth
1 in
Product Height
12 in
Product Width
10 in
Product Weight
0.83 lb
Compliances
RoHS
Global Catalog
P782-010-HA

Product specifications

Application
Connect an HDMI monitor, keyboard/mouse and audio equipment, such as speakers or a microphone, to your Tripp Lite KVM switch
Accessory Class
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Color
Black
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Includes 10-ft. (3.05 m) HDMI, USB 2.0 A/B and 3.5 mm stereo audio cables in one kit
Gold-plated connectors and contacts for maximum conductivity and minimum data loss
Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
Integral strain relief helps cables move freely without stress or cracking
Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
Cable Length
10 ft
Audio Specification
Stereo Audio
SideA Connector1
HDMI (MALE)
Max Supported Video Resolution
3840 X 2160 @ 30 Hz
Cable Length Range
9 – 14ft (2 - 4M)
SideB Connector1
USB A (MALE)
HDMI (MALE)
SideA Connector2
USB A (MALE)
SideB Connector2
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideA Connector3
3.5MM (MALE)
Accessory Type
Cable kit
SideB Connector3
3.5MM (MALE)
HDMI (MALE)
Technology
HDMI
Stereo Audio

Export product specification