Secure KVM Switch, 2-Port, Dual Head, HDMI to HDMI, 4K, NIAP PP4.0, Audio, CAC, TAA
| Product Name |
Eaton Tripp Lite series NIAP secure KVM switch
|
| Catalog Number |
B002-H2AC2-N4
|
| UPC |
037332274366
|
| Product Length/Depth |
6.69 in
|
| Product Height |
2.63 in
|
| Product Width |
8.8 in
|
| Product Weight |
3.85 lb
|
| Compliances |
NIAP PP4.0
RoHS CE Marked UKCA FCC Compliant |
| Certifications |
NOM
|
| Global Catalog |
B002-H2AC2-N4
|
| Number of ports |
2
|
| LED Indicators |
(x2) GREEN / PORT SELECTION, / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
4° to 140°F (-20° to 60°C)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Number Of Users |
1
|
| Input frequency |
50/60Hz
|
| Color |
Black
|
| Package Contents |
B002-H2AC2-N4 2-Port Dual-Monitor NIAP PP4.0-Certified HDMI KVM Switch
External power supply w/NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.3A; Output: 12V 3A). Included (4) interchangeable power supply heads (US, UK, EU & Australia). Owner’s manual Owner's manual External power supply with NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 1.3A; Output: 12V 3A). Included (4) interchangeable power supply heads (US, UK, EU and Australia). |
| Common Access Card Support |
Yes
|
| System Requirements |
Computer with HDMI and USB ports (USB 2.0 required for CAC support)
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported) HDMI monitors Any major operating system Computer and speakers with 3.5 mm stereo audio port (optional) |
| Product Features |
NIAP-Certified Secure
TAA Compliant |
| USB Specification |
USB 2.0 (up to 480 Mbps) USB 1.1 (up to 12 Mbps) |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Console Keyboard And Mouse Interface |
USB
|
| Port Selection |
Pushbutton |
| Console Monitor Interface |
HDMI
|
| Computer Keyboard And Mouse Interface |
USB
|
| Computer Monitor Interface |
HDMI |
| SideA Connector1 |
3.5MM (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
3.5MM (FEMALE) |
| SideA Connector2 |
HDMI (FEMALE)
|
| SideB Connector2 |
HDMI (FEMALE)
|
| SideA Connector3 |
USB A (FEMALE)
|
| SideB Connector3 |
USB B (FEMALE)
3.5MM (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 200 VAC 230 VAC 125 VAC 220 VAC 208 VAC 240 127 VAC |
| Pc/Server Connections |
HDMI
USB |
| Technology |
HDMI
|
| Max Supported Video Resolution |
3840 x 2160 @ 60Hz
|