Download document () of 20

B002A-UH2A4

4-Port Dual-Monitor Secure KVM Switch, HDMI, 4K, NIAP PP3.0, Audio, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002A-UH2A4
UPC
037332261557
Product Length/Depth
6.7 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
0.001 lb
Compliances
NIAP PP3.0
RoHS

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A)
B002A-UH2A4 Secure 4-Port 2-Monitor HDMI KVM Switch
Owner’s manual
External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Owner's manual
System Requirements
Computer with HDMI and USB ports
HDMI monitors
Computer and speakers with 3.5 mm stereo audio port (optional)
Windows, Mac, Linux or any other major operating system
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Product Features
NIAP-Certified Secure
TAA Compliant
USB Specification

USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Safely and securely switches between 4 isolated computers with different security levels
Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
Dual-monitor support enables convenient multitasking and increased productivity
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
HDMI
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
3.5MM (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
208 VAC
125 VAC
230 VAC
220 VAC
110 VAC
240
200 VAC
100 VAC
127 VAC
Pc/Server Connections
HDMI
USB
Technology
HDMI
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification