Download document () of 20

B002A-UH2AC2

Secure KVM Switch, 2-Port, Dual-Monitor, HDMI, 4K, NIAP PP3.0, Audio, CAC, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002A-UH2AC2
UPC
037332261564
Product Length/Depth
6.69 in
Product Height
8.8 in
Product Width
2.63 in
Product Weight
0.001 lb
Compliances
NIAP PP3.0
RoHS

Product specifications

Number of ports
2
LED Indicators
(x2) GREEN / PORT SELECTION, (x2) BLUE / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
B002A-UH2AC2 Secure 2-Port 2-Monitor HDMI KVM Switch
Owner’s manual
External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Owner's manual
External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Common Access Card Support
Yes
System Requirements
Windows, Mac, Linux or any other major operating system
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Computer with HDMI and USB ports (USB 2.0 required for CAC support)
Computer and speakers with 3.5 mm stereo audio port (optional)
HDMI monitors
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification


USB 2.0 (up to 480 Mbps)
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Common Access Card (CAC) port supports biometric and other smart card readers
Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
Safely and securely switches between 2 isolated computers with different security levels
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
HDMI
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
3.5MM (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
110 VAC
200 VAC
127 VAC
220 VAC
230 VAC
125 VAC
240
208 VAC
100 VAC
Pc/Server Connections
HDMI
USB
Technology
HDMI
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification