Download document () of 20

B024-HU16

16-Port HDMI/USB KVM Switch with Audio/Video and USB Peripheral Sharing, 1U Rack-Mount

General specifications

Product Name
Eaton Tripp Lite series rack console KVM switch
Catalog Number
B024-HU16
UPC
037332251916
Product Length/Depth
1.72 in
Product Height
17.02 in
Product Width
10.1 in
Product Weight
8.8 lb
Compliances
FCC Compliant
RoHS

Product specifications

Number of ports
16
LED Indicators
(x16) Connection (Dim Orange), KVM and Audio Focus (Bright Orange), Reset, Auto Scan or Firmware Upgrade Mode (Flash); (x16) USB Hub Focus (Green); (x1) Power (Dark Green)
Material Of Construction
Steel (Steel Electrodeposition Cold Common)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
2.1 channel surround sound
Daisy-Chainable Or Cascadable
Cascadable
Input Current
0.7A
Number Of Monitors
1
Number Of Usb Ports
2
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
4
CPU
16
Daisy-chain port
No
Firmware upgrade port
No
Input frequency
50/60Hz
Key type
Yes
Max number of ports
256
Color
Black
Package Contents
Rack-mounting hardware
(2) HDMI/USB KVM cable kits, 6 ft.
Quick Start Guide
External power supply with C13 to NEMA 5-15P power cord (Input: 100–240V, 50/60 Hz, 0.7A; Output: 5V 4A)
B024-HU16 16-Port HDMI/USB KVM Switch, 1U
Firmware upgrade cable, 6 ft.
(4) Rubber feet
System Requirements
Computer with HDMI port, USB-A port and (optional) 3.5 mm audio jack
Windows, Mac, Sun or Linux operating system
Console with HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
Product Features
On-Screen Display (OSD)
Rackmountable
Cascadable
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Product Highlights
Cascade up to 2 levels to control as many as 256 computers from a single console
Widely compatible KVM switch works with Windows, Mac and Linux operating systems
Pushbuttons, hotkeys or on-screen display allow easy toggling between computers
Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
Built-in 2-port USB 2.0 hub lets you share USB peripherals among connected computers
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection



Pushbutton
Hotkey
OSD
Console Monitor Interface
HDMI
HDCP Specification
1.4
Power Input Receptacle
IEC-320-C14
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
USB B (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
240
120 VAC
208 VAC
110 VAC
230 VAC
127 VAC
220 VAC
125 VAC
100 VAC
200 VAC
SideB Connector4
RJ11 (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD
Pc/Server Connections
HDMI
USB
Technology
HDMI
USB 2.0 (High Speed)
Stereo Audio
Max Supported Video Resolution
1920 x 1200 @60Hz
USB Hub Ports
Yes

Export product specification

Need product support?

Support from Eaton