Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series NetController cable kit
|
| Catalog Number |
P781-010
|
| UPC |
037332146502
|
| Product Length/Depth |
7 in
|
| Product Height |
0.5 in
|
| Product Width |
6 in
|
| Product Weight |
0.5 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P781-010
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Cable Length |
10 ft
|
| Cable Length Range |
9 – 14ft (2 - 4M)
|
| Accessory Type |
Daisy-chain cable
|
Support from Eaton