8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
| Product Name |
Eaton Tripp Lite series NetController rack console KVM switch
|
| Catalog Number |
B042-008
|
| UPC |
037332141392
|
| Product Length/Depth |
6.5 in
|
| Product Height |
1.75 in
|
| Product Width |
19 in
|
| Product Weight |
4.3 lb
|
| Compliances |
RoHS
CE Marked FCC Compliant REACH |
| Number of ports |
8
|
| BTU Rating |
21.8 BTU/Hr
|
| LED Indicators |
Red (Link); Green (Selected PC)
|
| Material Of Construction |
Steel
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Adapter |
Input: 100-240V, 50/60Hz, 1.0A / Output: 9V, 1.33A
|
| Daisy-Chainable Or Cascadable |
Daisychainable
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Number Of Users |
1
|
| CPU |
248
|
| Daisy-chain port |
Yes
|
| ESD protection |
Yes
|
| Firmware upgrade port |
Yes
|
| Key type |
Yes
|
| Max number of ports |
248
|
| Color |
Black
|
| Package Contents |
4 ft. HD15 to DB9 firmware upgrade cable
Daisy-chain terminator External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A / Output: 9V 1A) B042-008 NetController 8-port 1U rack-mount KVM switch 8 in. daisy-chain cable (for longer daisy-chain cables, see P781-Series cables) CD with owner's manual and quick start guide Quick start guide Rack-mount hardware |
| System Requirements |
Hardware Versions_x000D_
_x000D_
A new hardware version (v2) of the B042-008 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware._x000D_
_x000D_
Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).*
Hardware Versions A new hardware version (v2) of the B042-008 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware. Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).* Hardware Versions A new hardware version (v2) of the B042-008 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware. Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).* |
| Connector Plating |
Nickel
|
| Product Features |
On-Screen Display (OSD)
Rackmountable Daisychainable EDID Compatible |
| Product Highlights |
Compatible with all major operating systems
P780-Series USB/PS2 combo KVM cables kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters Control up to 248 computers by daisychaining up to 15 additional B042-Series KVM switches Control 8 computers via a single VGA monitor and USB or PS/2 keyboard/mouse NetController 8-Port, 1U rackmount KVM switch |
| Packaging Type |
Box
|
| Console Keyboard And Mouse Interface |
USB
PS/2 |
| Port Selection |
Pushbutton Hotkey OSD |
| Console Monitor Interface |
VGA
|
| Computer Keyboard And Mouse Interface |
PS/2
USB |
| Computer Monitor Interface |
VGA
|
| SideA Connector1 |
HD15 (FEMALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| SideB Connector2 |
HD15 (MALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve |
| SideB Connector3 |
HD15 (FEMALE)
MINI DIN-6 (FEMALE) |
| Voltage Compatibility (VAC) |
200 VAC
230 VAC 120 VAC 208 VAC 100 VAC 220 VAC 240 110 VAC 127 VAC |
| SideB Connector4 |
USB A (FEMALE)
|
| Pc/Server Connections |
PS/2
USB VGA |
| Technology |
PS/2
VGA / SVGA |
| Power Consumption |
6.4 W
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 1.0A / Output: 9V, 1.33A
|
| Max Supported Video Resolution |
2048 x 1536 @60Hz
|