USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)
Product Name |
Eaton Tripp Lite series NetController cable kit
|
Catalog Number |
P780-010
|
UPC |
037332141446
|
Product Length/Depth |
0.5 in
|
Product Height |
10 in
|
Product Width |
8 in
|
Product Weight |
0.68 lb
|
Compliances |
EIA-310-E
RoHS |
Global Catalog |
P780-010
|
Accessory Class |
|
Cable Length |
10 ft
|
Cable Length Range |
9 – 14ft (2 - 4M)
|
Accessory Type |
Combo cable
|
Technology |
PS/2
VGA / SVGA |
Support from Eaton