Download document () of 20

B042-016

16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Dsply

General specifications

Product Name
Eaton Tripp Lite series NetController rack console KVM switch
Catalog Number
B042-016
UPC
037332141408
Product Length/Depth
6.5 in
Product Height
1.75 in
Product Width
19 in
Product Weight
4.7 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH

Product specifications

Number of ports
16
BTU Rating
33.1 BTU/Hr
LED Indicators
Red (Link); Green (Selected PC)
Material Of Construction
Steel
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Adapter
Input: 100-240V, 50/60Hz, 0.3A / Output: 9V, 1.33A
Daisy-Chainable Or Cascadable
Daisychainable
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
CPU
256
Daisy-chain port
Yes
ESD protection
Yes
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
256
Color
Black
Autoscan

Yes
Package Contents
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.3A / Output: 9V 1A)
4 ft. HD15 to DB9 firmware upgrade cable
Rack-mount hardware
B042-016 NetController 16-port 1U rack-mount KVM switch
Daisy-chain terminator
8 in. daisy-chain cable (for longer daisy-chain cables, see P781-Series cables)
CD with owner's manual and quick start guide
Quick start guide
System Requirements
Hardware Versions_x000D_ _x000D_ A new hardware version (v2) of the B042-016 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware._x000D_ _x000D_ Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).*
Hardware Versions A new hardware version (v2) of the B042-016 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware. Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).*
Hardware Versions A new hardware version (v2) of the B042-016 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware. Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).*
Connector Plating
Nickel
Product Features
Rackmountable
On-Screen Display (OSD)
Daisychainable
EDID Compatible
Product Highlights
Compatible with all major operating systems
NetController 16-Port, 1U rackmount KVM switch
Control 16 computers via a single VGA monitor and USB or PS/2 keyboard/mouse
P780-Series USB/PS2 combo KVM cables kits allow you to connect either USB or PS/2 computers, without the need to purchase separate cables or adapters
Packaging Type
Box
Console Keyboard And Mouse Interface
PS/2
USB
Port Selection



Pushbutton
Hotkey
OSD
Console Monitor Interface
VGA
Computer Keyboard And Mouse Interface
USB
PS/2
Computer Monitor Interface
VGA
SideA Connector1
HD15 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
HD15 (MALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
HD15 (FEMALE)
MINI DIN-6 (FEMALE)
Voltage Compatibility (VAC)
127 VAC
208 VAC
110 VAC
120 VAC
240
200 VAC
100 VAC
220 VAC
230 VAC
SideB Connector4
USB A (FEMALE)
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Included Cable (Side A) - Connector 1
No
Autoscan Duration
10 to 60 seconds
Power Consumption
9.7 W
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A / Output: 9V, 1.33A
Max Supported Video Resolution
2048 x 1536 @60Hz

Export product specification