Download document () of 20

B040-008-19

NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA

General specifications

Product Name
Eaton Tripp Lite series NetController rack console KVM switch
Catalog Number
B040-008-19
UPC
037332140296
Product Length/Depth
32.68 in
Product Height
6.1 in
Product Width
23.4 in
Product Weight
31.7 lb
Compliances
RoHS
FCC Class A
CE Marked
REACH
Certifications
UL 60950-1
NOM
CSA Std. C22.2

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of ports
8
BTU Rating
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
LED Indicators
Green (CAPS LOCK, SCROLL LOCK, NUM LOCK, SELECTED); Red (LIVE)
Material Of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20% to 90% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
(x8) HD15 Female
Daisy-Chainable Or Cascadable
Daisychainable
Input Current
120V (1.4A) / 230V (0.8A)
Operating Temperature
  • 32° to 104°F (0° to 40°C)
  • 32° to 104°F (0° to 40°C)
Number Of Users
1
Console screen size
19 in
CPU
248
Daisy-chain port
Yes
Firmware upgrade port
Yes
Input frequency
50/60Hz
Key type
Yes
LCD monitor (in)
19
Max number of ports
248
Color
Black
Autoscan
Yes
Package Contents
Rackmount hardware
External VGA port terminator
Quick start guide
B040-008-19 1U rackmount console KVM switch with 19” LCD
6 ft. C13 to 5-15P power cord
4 ft. HD15 to DB9 firmware upgrade cable
CD with owner's manual
System Requirements
P780-Series USB/PS2 combo KVM cable kit is required for each connected computer/server
Power consumption: 120V, 60Hz, 33W; 230V, 50Hz, 34W
Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
Compatible with all major operating systems
Product Features
On-Screen Display (OSD)
Rackmountable
Console
Daisychainable
TAA Compliant
USB Specification

USB 1.1 (up to 12 Mbps)
Product Highlights
19” LCD screen supports video resolutions up to 1366 x 768
Password protection prevents unauthorized access
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Occupies just 1U of space in rack-mountable drawer
Simplifies IT tasks with easy switching between all 8 ports
Compatible with all major operating systems
Packaging Type
Box
Port Selection



Pushbutton
Hotkey
OSD
Power Input Receptacle
IEC-320-C14
Console Screen Aspect Ratio
16:9
Computer Keyboard And Mouse Interface
PS/2
USB
Computer Monitor Interface
VGA
SideA Connector1
HD15 (FEMALE)
SideB Connector1
HD15 (FEMALE)
HD15 (MALE)
SideA Connector2
HD15 (MALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
HD15 (FEMALE)
Voltage Compatibility (VAC)
230 VAC
240
100 VAC
220 VAC
127 VAC
200 VAC
110 VAC
120 VAC
208 VAC
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Total Number of Ports
8
Power Consumption
30 W
Max Supported Video Resolution
1366 x 768 @ 60Hz

Export product specification