4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
| Product Name |
Eaton Tripp Lite series NetController rack console KVM switch
|
| Catalog Number |
B042-004
|
| UPC |
037332143266
|
| Product Length/Depth |
6.5 in
|
| Product Height |
1.75 in
|
| Product Width |
19 in
|
| Product Weight |
4.2 lb
|
| Compliances |
RoHS
FCC Compliant REACH CE Marked |
| Number of ports |
4
|
| BTU Rating |
16.7 BTU/Hr
|
| LED Indicators |
Red (Link); Green (Selected PC)
|
| Material Of Construction |
Steel
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Adapter |
Input: 100-240V, 50/60Hz, 0.3A / Output: 9V, 1.33A
|
| Daisy-Chainable Or Cascadable |
Daisychainable
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Number Of Users |
1
|
| CPU |
244
|
| Daisy-chain port |
Yes
|
| ESD protection |
Yes
|
| Key type |
Yes
|
| Max number of ports |
244
|
| Color |
Black
|
| Package Contents |
CD with owner's manual and quick start guide
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.3A / Output: 9V 1A) 4 ft. HD15 to DB9 firmware upgrade cable Rack-mount hardware Daisy-chain terminator 8 in. daisy-chain cable (for longer daisy-chain cables, see P781-Series cables) B042-004 NetController 4-port 1U rack-mount KVM switch Quick start guide |
| System Requirements |
Hardware Versions_x000D_
_x000D_
A new hardware version (v2) of the B042-004 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware._x000D_
_x000D_
Note: *When daisy-chaining KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).*
Hardware Versions A new hardware version (v2) of the B042-004 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware. Note: *When daisy-chaining KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).* Hardware Versions A new hardware version (v2) of the B042-004 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware. Note: *When daisy-chaining KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).* |
| Connector Plating |
Nickel
|
| Product Features |
On-Screen Display (OSD)
Rackmountable EDID Compatible Daisychainable |
| Product Highlights |
Compatible with all major operating systems
NetController 4-Port, 1U rackmount KVM switch Control 4 computers via a single VGA monitor and USB or PS/2 keyboard/mouse P780-Series USB/PS2 combo KVM cables (purchased separately) allow you to connect either USB or PS/2 computers Control up to 244 computers by daisychaining up to 15 additional B042-Series KVM switches |
| Packaging Type |
Box
|
| Console Keyboard And Mouse Interface |
PS/2
USB |
| Port Selection |
Pushbutton Hotkey OSD |
| Console Monitor Interface |
VGA
|
| Computer Keyboard And Mouse Interface |
PS/2
USB |
| Computer Monitor Interface |
VGA
|
| SideA Connector1 |
HD15 (FEMALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| SideB Connector2 |
HD15 (MALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve |
| SideB Connector3 |
HD15 (FEMALE)
USB A (FEMALE) |
| Voltage Compatibility (VAC) |
208 VAC
100 VAC 120 VAC 240 200 VAC 110 VAC 230 VAC 127 VAC 220 VAC |
| SideB Connector4 |
MINI DIN-6 (FEMALE)
|
| Pc/Server Connections |
PS/2
USB VGA |
| Technology |
PS/2
VGA / SVGA |
| Included Cable (Side A) - Connector 1 |
No
|
| Power Consumption |
4.9 W
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.3A / Output: 9V, 1.33A
|
| Max Supported Video Resolution |
2048 x 1536 @60Hz
|