8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P568-006-8K6
|
| UPC |
037332254801
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.31 lb
|
| Compliances |
REACH
RoHS CE Marked |
| Certifications |
IEC/EN 62040-1
|
| Global Catalog |
P568-006-8K6
|
| Type |
Passive Cable
|
| Audio Specification |
eARC
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC
|
| Cable Jacket Color |
Black
|
| Connector Color |
Blue
|
| Connector Plating |
Gold
|
| Product Features |
EDID Support
Ethernet Support HDR Support Consumer Electronics Control (CEC) Supported EDID Compatible 3D Video Supported |
| Cable Jacket Material |
PVC
|
| Color Depth |
48-bit Deep color
|
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:4:4
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (MALE)
|
| SideB Connector1 |
HDMI (MALE)
|
| SideB Connector3 |
HDMI (MALE)
|
| Technology |
HDMI
|
| Features |
Flex Center
|
| Cable Length |
6 Foot
|
| Cable Outer Diameter (OD) |
7.3 mm
|
| Max Supported Video Resolution |
7680 x 4320 (8K) @ 60Hz
|
| Minimum Bend Radius |
36.5mm
|
| LED Indicators |
0
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| Cable Type |
Passive
|
| Signal Transmission |
Bidirectional
|
| Max Resolution |
8K/60
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|