4x4 HDMI Matrix Switch/Splitter with Video Wall Configuration, Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B119-4X4-4K6-VW
|
| UPC |
037332291134
|
| Product Length/Depth |
6.5 in
|
| Product Height |
1.2 in
|
| Product Width |
10.6 in
|
| Product Weight |
2.6 lb
|
| Compliances |
RoHS
FCC Compliant UKCA CE Marked WEEE Directive |
| Global Catalog |
B119-4X4-4K6-VW
|
| Type |
Video Wall Processor
|
| Housing Color |
Black
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
CEE 7/7 Schuko BS 1363 UK NEMA 1-15P North America |
| Audio Input |
HDMI
|
| Color |
Black
|
| Package Contents |
(4) International plug adapters
(4) Machine screws IR remote IR receiver cable, 5 ft. (1.5 m) Installation instructions External power supply (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2.5A) with 4 ft. (1.2 m) cord HDMI Matrix Switch/Splitter (2) Mounting brackets 3-pin RS-232 Phoenix connector |
| System Requirements |
Display device(s) with HDMI input (HDTV, monitor, projector)
Source device(s) with HDMI output (media server, Blu-ray player, laptop, cable/satellite box) All connected devices and cabling must support 4K to achieve 4K resolution |
| Connector Plating |
Nickel
|
| Product Features |
EDID Compatible
Consumer Electronics Control (CEC) Supported HDR Support 3D Video Supported IR Remote Extension Support Mounting Accessory Included Multi-Resolution Support |
| Color Depth |
12-bit
|
| Contact Plating |
Nickel
|
| Chroma Sub Sampling |
4:2:0
4:4:4 4:2:2 |
| External Power Supply Certifications |
UL
CE FCC |
| Power Source Type |
AC Adapter
|
| Port Selection |
Pushbutton
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
HDMI
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
20 to 90% RH (Non-Condensing)
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| LED Indicators |
Green = Normal Operation; Red = Standby
|
| Material Of Construction |
Metal
|
| Number Of Ports |
4
|
| Number Of Monitors |
4
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Fittings Included |
Mounting Accessory Included
|
| AC Plug Type |
AS/NZS 3112
CEE 7/16 Schuko NEMA 1-15P BS1363 |
| Video Ports |
HDMI (FEMALE)
|
| Max Supported Video Resolution |
3840 x 2160 (4K @ 60Hz)
|
| Audio Specification |
LPCM, Dolby Digital/Plus/EX, Dolby True HD, DTS, DTS-EX, DTS-96/24, DTS High Res, DTS-HD Master Audio
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.8A
|
| AC Power Adapter Output Specs (V / A) |
12V / 2.5A
|
| Input x Output |
4 x 4
|
| Mounting Details |
Surface mount bracket and screws
|
| Latency |
No Latency
|
| AC Power Adapter Cord Length |
4 ft
|
| Power Consumption |
19.56 W
|
| IR Frequency Range |
38 kHz
|
| Included Mounting Accessory Description |
Surface mount bracket and screws
|