4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, 18 Gbps, Black, 60 ft. (18M) (P568-060-2A)
| Product Name | 
                                            
                                            
                                             
                                                Tripp Lite by Eaton display cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P568-060-2A
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332293756
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                17 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                14 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2.35 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P568-060-2A
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Audio Specification | 
                                            
                                            
                                             
                                                ARC
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-90% non-condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Color | 
                                            
                                            
                                             
                                                Gray
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                3D Video Supported  
                                        HDR Support EDID Support Consumer Electronics Control (CEC) Supported EDID Compatible  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                30-bit Deep color  
                                        30-bit Deep Color  | 
                                    
| Connector Style | 
                                            
                                            
                                             
                                                Straight
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency  
                                        Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm 60 ft. length allows you great flexibility in setting up devices in your A/V application Plug-and-play operation with no software required for easy, immediate installation  | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Chroma Sub Sampling | 
                                            
                                            
                                             
                                                4:2:0  
                                        4:2:2 4:4:4  | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2.2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                HDMI (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HDMI (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                HDMI (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                HDMI
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                60 Foot
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                7.3 mm
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 60Hz
                                             
                                         | 
                                    
| Wire Gauge (AWG) | 
                                            
                                            
                                             
                                                26/30
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 122°F (-10° to 50°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                5° to 140°F (-15° to 60°C)
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Signal Transmission | 
                                            
                                            
                                             
                                                Bidirectional
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                50ft and up (15M and up)
                                             
                                         |