Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K (M/M), 3 ft. (0.91 m)
| Product Name | 
                                                Eaton Tripp Lite series cable
                                             | 
| Catalog Number | 
                                                P569-003-SLIM
                                             | 
| UPC | 
                                                037332199355
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                9 in
                                             | 
| Product Width | 
                                                7 in
                                             | 
| Product Weight | 
                                                0.06 lb
                                             | 
| Compliances | 
                                                REACH  RoHS | 
| Global Catalog | 
                                                P569-003-SLIM
                                             | 
| Type | 
                                                Passive Cable
                                             | 
| Audio Specification | 
                                                Stereo Audio
                                             | 
| Operating Humidity Range | 
                                                10% to 85% RH, Non-Condensing
                                             | 
| Storage Humidity Range | 
                                                5% to 90% RH, Non-Condensing
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Connector Color | 
                                                Black
                                             | 
| Connector Plating | 
                                                Gold
                                             | 
| Product Features | 
                                                3D Video Supported  MST Support Ethernet Support Consumer Electronics Control (CEC) Supported EDID Support | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Color Depth | 
                                                24-bit True color  24-bit True Color | 
| Connector Style | 
                                                Straight
                                             | 
| Contact Plating | 
                                                Gold
                                             | 
| Chroma Sub Sampling | 
                                                4:4:4
                                             | 
| HDCP Specification | 
                                                1.4
                                             | 
| SideA Connector1 | 
                                                HDMI (MALE)
                                             | 
| SideB Connector1 | 
                                                HDMI (MALE)
                                             | 
| SideB Connector3 | 
                                                HDMI (MALE)
                                             | 
| Technology | 
                                                HDMI
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Cable Length | 
                                                3 Foot
                                             | 
| Max Supported Video Resolution | 
                                                3840 x 2160 (4K) @ 60Hz
                                             | 
| Minimum Bend Radius | 
                                                36mm
                                             | 
| LED Indicators | 
                                                0
                                             | 
| Operating Temperature Range | 
                                                32° to 113°F (0° to 45°C)
                                             | 
| Storage Temperature Range | 
                                                -40° to 176°F (-40° to 80°C)
                                             | 
| Cable Type | 
                                                Passive
                                             | 
| Signal Transmission | 
                                                Bidirectional
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             |