USB-C Dock multiport adapter, 8K HDMI, 3xUSB-A (10G), 100W PD charging
| Product Name |
Eaton Tripp Lite series multi-port adapter
|
| Catalog Number |
U442-DOCK40-5
|
| UPC |
037332282781
|
| Product Length/Depth |
5.59 in
|
| Product Height |
0.71 in
|
| Product Width |
1.21 in
|
| Product Weight |
0.201 lb
|
| Compliances |
CE Marked
UKCA RoHS3 WEEE Directive FCC Class B REACH |
| Certifications |
ICES
EN 55032 |
| Global Catalog |
U442-DOCK40-5
|
| Type |
USB Multiport Dock; Multiport Adapter
|
| Charging Ports Details |
|
| Number of Charging Ports |
4
|
| Total Charging Amps |
2.4A (USB-A Hub)
|
| Total Charging Watts |
100
|
| Device Compatibility |
Chromebook
DVR Computer Laptop Tablet Phone Projector Monitor/HDTV |
| Housing Color |
Gray
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Gray
|
| Input Plug Type |
USB-C (Male)
|
| Cable Jacket Rating |
FT2
|
| Material |
TPE+PVC+ABS
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
Black
|
| Charging Ports / Amps |
0.9A
1.5A 5A |
| Connector Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
DSC Support
Battery Charging (5V/1.5A Port) Bus Powered Extended Mode Mirror Mode EDID Support USB Charging DisplayPort Alt Mode 3D Video Supported HDR Support |
| USB Specification |
USB 3.2 Gen 2 (Up to 10 Gbps)
|
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:0
4:4:4 4:2:2 |
| Plug Color |
Blue
White |
| Power Source Type |
USB
Bus |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| Compatible Devices |
Tablet
Chromebook Laptop Smartphone |
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE) |
| SideB Connector3 |
USB A (FEMALE)
HDMI (FEMALE) |
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
1.5 A
5 A 0.9 A 5A |
| Technology |
HDMI
Thunderbolt USB 3.x |
| Charging Ports |
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-A: 0.9A USB-A: 5V 1.5A (7.5W) |
| Video Ports Details |
|
| Data Transfer Rate |
10 Gbps
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) 5120 x 2880 (5K) 7680 x 4320 (8K) |
| Input Cord Length |
0.66 ft
|
| Number of Monitors Supported |
1
|
| Number of Ports |
5
|
| Number of USB Hub Ports |
3
|
| Total Number of Ports |
5
|
| Mirror Mode Details |
Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz.
|
| Resolutions Supported |
x1 HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz
|
| Storage Temperature Range |
50° to 158°F (-10° to 70°C)
|
| Max Supported Video Resolution |
7680 x 4320 (8K) @ 30 Hz
|
| Data Ports Details |
USB-A - USB 3.2 Gen 2 (10 Gbps)
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
DisplayPort 1.4 HDCP 2.3 HDCP 1.4 |
| USB Power Delivery (PD) Charging Specification |
100W
3.0 |