4K 60HZ HDMI SPLITTER WITH MULTI-RESOLUTION SUPPORT, HDR, HDCP 2.2 - 8 PORT
| Product Name |
Tripp Lite by Eaton Audio Video splitter
|
| Catalog Number |
B118-008-4K
|
| UPC |
037332290014
|
| Product Length/Depth |
3.94 in
|
| Product Height |
1.17 in
|
| Product Width |
9.25 in
|
| Product Weight |
1.98 lb
|
| Compliances |
TAA Compliant
FCC Compliant RoHS UKCA CE Marked WEEE Directive |
| Global Catalog |
B118-008-4K
|
| Type |
Splitter
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
BS 1363 UK NEMA 1-15P North America CEE 7/16 Schuko |
| Color |
Black
|
| Package Contents |
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
Wall-mounting hardware (4) International plug adapters (North America, Europe, U.K., Australia) B118-008-4K 8-Port HDMI Splitter Installation Instructions |
| System Requirements |
Display devices with HDMI input (HDTV, projector, monitor)
Source device with HDMI output (media server, Blu-ray player, satellite/cable box, laptop) |
| Connector Plating |
Nickel
|
| Product Features |
3D Video Supported
HDR Support TAA Compliant EDID Support |
| Color Depth |
12-bit
|
| Product Highlights |
Plug-and-play operation: no software required means easy, immediate installation
Multi-resolution function allows combination of different display resolutions at once Includes 4 international plug adapters to allow use of the splitter around the world Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR10) |
| Chroma Sub Sampling |
4:2:2
4:4:4 4:2:0 |
| External Power Supply Certifications |
cUL
UL FCC |
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Technology |
HDMI
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-85% non-condensing
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Adapter |
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4.5 ft
|
| LED Indicators |
(x8) Orange (Monitor Signal); (x1) Green (Power)
|
| Material Of Construction |
SECC
|
| Number Of Ports |
8
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
| Max. Distance (Between any 2 Units) |
30 ft. (9.14m)
|
| Audio Specification |
7.1 ch LPCM, AC3, DTS, Bit Depth up to 24bits, Sample rate up to 192Khz
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.35A
|
| AC Power Adapter Output Specs (V / A) |
5V / 2A
|
| Input x Output |
1 x 8
|
| AC Power Adapter Cord Length |
4.5 ft
|
| Power Consumption |
10 W
|
| Form Factor/Mounting Options |
Box
Wall-mount |