HDMI over Wireless Extender Kit w IR, 4K 60hz, 164ft (50M)- Wireless HDMI, switchable channel
| Product Name |
Tripp Lite by Eaton Audio Video switch
|
| Catalog Number |
B127-1A1-WHD3
|
| UPC |
037332286956
|
| Product Length/Depth |
14.06 in
|
| Product Height |
3.35 in
|
| Product Width |
6.02 in
|
| Product Weight |
0.778 lb
|
| Compliances |
REACH
CE Marked FCC Compliant UKCA WEEE Directive RoHS |
| Global Catalog |
B127-1A1-WHD3
|
| Type |
Wireless Extender
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
AS/NZS 3112 Australia CEE 7/16 Schuko BS 1363 UK |
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
HDMI
|
| Package Contents |
IR-In cable
Installation instructions Mounting hardware (2) Power adapters (EU/AU/US/UK) (4) Antennas IR-Out cable (2) External power supplies (Input: 100-240V, 50/60 Hz, 0.3A; Output 5V 2A) HDMI receiver HDMI transmitter |
| System Requirements |
Source device with HDMI output (Blu-ray player, cable box, laptop)
Display device with HDMI input (HDTV, projector, monitor) |
| Product Features |
Mounting Accessory Included
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
Displays HDMI audio/video up to 164 ft. away with no costly cable infrastructure Allows you the freedom of positioning devices without constraint of cable placement 5G wireless frequency bands help prevent audio/video interference Plug-and-play operation with no software required for easy, immediate installation |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideA Connector2 |
HDMI (FEMALE)
|
| Power Source |
Transmitter and Receiver (included)
|
| Technology |
Wireless
HDMI |
| Operating Temperature Range |
-4° to 140°F (-20° to 60℃)
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Temperature |
86° to 158°F (30° to 70℃)
|
| Transmission Range |
|
| LED Indicators |
TX: x3 Blue (Power); RX x3 Blue (Power)
|
| Material Of Construction |
Iron
|
| ESD Protection |
1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2
|
| Maximum Signal Range |
164 ft
|
| Operating Temperature |
-4° to 140°F (-20° to 60℃)
|
| Fittings Included |
Mounting Accessory Included
|
| AC Plug Type |
BS1363
AS/NZS 3112 CEE 7/16 Schuko NEMA 1-15P |
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Max Supported Video Resolution |
3840x2160@24/30/50/60Hz, 1080P@50/60Hz, 720P@50/60Hz, 1920x1200, 2560x1440, 2560x1600
|
| Max. Distance (Between any 2 Units) |
164
|
| Receiver/Transceiver Video Output |
HDMI
|
| Receiver - Number of Video Outputs |
1
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V, 50/60HZ, 0.3A
|
| AC Power Adapter Output Specs (V / A) |
DC 5V/2A
|
| Power Consumption Detail |
TX ≤ 6W, RX ≤ 4W
|
| Mounting Details |
Wallmount
|
| Housing |
Metal
|
| Latency |
130~180ms
|
| Transmitter - Number of Video Outputs |
1
|
| AC Power Adapter Cord Length |
3.9 ft
|
| Number of Displays |
1
|
| Max 2560 x 1600 Range (ft) |
164
|
| Max 1920 x 1200 Range (ft) |
164
|
| Max 3840 x 2160 (4K) Range (ft) |
164
|
| Transmitter Video Input |
HDMI
|
| Form Factor/Mounting Options |
Box
Wall-mount |