RJ11/RJ12/RJ45 Crimping Tool with Cable Stripper
| Product Name |
Eaton Tripp Lite series tool
|
| Catalog Number |
T100-001
|
| UPC |
037332190338
|
| Product Length/Depth |
1.81 in
|
| Product Height |
8.26 in
|
| Product Width |
3.15 in
|
| Product Weight |
0.67 lb
|
| Compliances |
RoHS
|
| Color |
Gray
Blue |
| Package Contents |
T100-001 RJ11/RJ12/RJ45 Crimping Tool with Cable Stripper
Quick Start Guide |
| System Requirements |
Cat5/5e
Cat6a Cat6 |
| Product Highlights |
Sturdy construction for long life
Easy-grip handle Strips flat and round cable Cuts cable Terminates RJ11, RJ12 and RJ45 modular plugs |
| Accessory Type |
Tool
|
| Technology |
Cat6a
Cat5/5e Cat6 |
| Features |
Flex Center
|