Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m)
| Product Name |
Eaton Tripp Lite series bulk cable
|
| Catalog Number |
N224-01K-GY
|
| UPC |
037332117083
|
| Product Length/Depth |
13.78 in
|
| Product Height |
13.78 in
|
| Product Width |
14.17 in
|
| Product Weight |
29 lb
|
| Compliances |
REACH
IEEE Certified RoHS |
| Global Catalog |
N224-01K-GY
|
| Cable Jacket Rating |
CMP
|
| Cable Jacket Color |
Gray
|
| Package Contents |
1000-ft. Cat6 Gigabit Bulk 4PR Solid Plenum CMP Cable
|
| System Requirements |
Cat6
For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications. |
| IEEE Standards Supported |
802.3ab
|
| Connector type |
Bare Wire
|
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| SideA Connector1 |
BARE WIRE
|
| SideB Connector1 |
BARE WIRE
|
| SideB Connector3 |
BARE WIRE
|
| Technology |
Cat6
|
| Operating Temperature Range |
-4° to 167°F (-20° to 75°C)
|
| Storage Humidity Range |
32° to 140°F (0° to 60°C)
|
| Storage Temperature |
32° to 140°F (0° to 60°C)
|
| Conductor Gauge |
23 AWG
|
| Cable Length |
1000 Foot
|
| Outer Cable Diameter |
6.0 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
-4° to 167°F (-20° to 75°C)
|
| Bandwidth per TIA Standard |
250 MHz
|
| Maximum Bandwidth as Tested |
500 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Solid Copper
|