Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
| Product Name |
Eaton Tripp Lite series bulk cable
|
| Catalog Number |
N020-01K-GY
|
| UPC |
037332013057
|
| Product Length/Depth |
9.45 in
|
| Product Height |
12.99 in
|
| Product Width |
0.5 in
|
| Product Weight |
24 lb
|
| Compliances |
REACH
RoHS IEEE Certified TAA Compliant |
| Global Catalog |
N020-01K-GY
|
| Cable Jacket Rating |
CMR
|
| Cable Jacket Color |
Gray
|
| Package Contents |
1000-ft. Cat5e Gray Bulk Patch Cable Stranded PVC 24AWG 350MHz
|
| System Requirements |
Cat5/5e
For making patch cables for Network Installations 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type 3 applications. |
| IEEE Standards Supported |
802.3ab
|
| Connector type |
Bare Wire
|
| Product Features |
TAA Compliant
|
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| SideA Connector1 |
BARE WIRE
|
| SideB Connector1 |
BARE WIRE
|
| SideB Connector3 |
BARE WIRE
|
| Technology |
Cat5/5e
|
| Operating Temperature Range |
-4° to 167°F (-20° to 75°C)
|
| Storage Humidity Range |
32° to 140°F (0° to 60°C)
|
| Storage Temperature |
32° to 140°F (0° to 60°C)
|
| Conductor Gauge |
24 AWG
|
| Cable Length |
1000 Foot
|
| Outer Cable Diameter |
5.4 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
-4° to 167°F (-20° to 75°C)
|
| Bandwidth per TIA Standard |
100 MHz
|
| Maximum Bandwidth as Tested |
350 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Stranded Copper
|