Download document () of 20

N236-004-WH

Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box, 110 IDC, RJ45, White

General specifications

Product Name
Eaton Tripp Lite series Cat6 box
Catalog Number
N236-004-WH
UPC
037332206978
Product Length/Depth
9 in
Product Height
1 in
Product Width
6.9 in
Product Weight
0.4 lb
Compliances
RoHS
TAA Compliant

Product specifications

Color
White
Product Highlights
Uses standard 110 IDC punchdown termination
Durable ABS UL 94V-0 flame-retardant housing designed to last
Termination blocks color-coded for T568A/B wiring compatibility
4 RJ45 jacks with gold-plated contacts for maximum conductivity
Recommended for use with 22–26 AWG Cat5e/6 cabling
Technology
Cat6
Cat5/5e
Number of Ports
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.