Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 3 ft. (0.91 m)
Molded
| Product Name |
Eaton Tripp Lite series preterminated patch cable
|
| Catalog Number |
N200-003-WH
|
| UPC |
037332201836
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.09 lb
|
| Compliances |
RoHS
IEEE Certified REACH |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
N200-003-WH
|
| Special features |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CM
|
| Cable Jacket Color |
White
|
| Package Contents |
N200-003-WH Cat6 Gigabit Molded Patch Cable, White, 3 ft.
|
| System Requirements |
PoE
Cat6 |
| IEEE Standards Supported |
802.3at
802.3an |
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Gold-plated copper contacts minimize data loss
Integral strain relief protects connectors from stress and cracking Rated for 550 MHz/1 Gbps communication 24 AWG 4-pair stranded UTP with PVC jacket Premium cabling for Cat5/5e/6 home/office network applications |
| Contact Plating |
Gold
|
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
PoE
Cat6 |
| Operating Humidity |
0% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 104°F (-10° to 40°C)
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Conductor Gauge |
24 AWG
|
| Cable Length |
3 Foot
|
| Outer Cable Diameter |
6.0 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
14° to 104°F (-10° to 40°C)
|
| Bandwidth per TIA Standard |
250 MHz
|
| Maximum Bandwidth as Tested |
500 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Stranded Copper
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
| Power Over Ethernet (Poe) |
30W (802.3at)
|
| Wiring Method |
EIA/TIA 568B
|