Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series preterminated patch cable
|
| Catalog Number |
N201-006-WH
|
| UPC |
037332202666
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.18 lb
|
| Compliances |
IEEE Certified
RoHS REACH |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
N201-006-WH
|
| Special features |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CM
|
| Cable Jacket Color |
White
|
| Package Contents |
N201-006-WH Cat6 Gigabit Snagless Molded UTP Patch Cable (RJ45 M/M), White, 6 ft.
|
| System Requirements |
PoE
Cat6 For 1000 Base-T (1Gbps Ethernet), 10/100 Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring TYPE 3 applications as well as EIA/TIA applications. |
| IEEE Standards Supported |
802.3an
802.3at |
| Product Features |
Snagless Connector
|
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
High-quality 24 AWG stranded copper wire
Rated for 550 MHz/1 Gbps communications Snagless RJ45 connectors protect against broken tabs Reduces impedance and structural return loss Meets Cat6 TIA/EIA standards |
| Contact Plating |
Gold
|
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
Cat6
PoE |
| Operating Humidity |
0% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Temperature |
5° to 140°F (-15° to 60°C)
|
| Conductor Gauge |
24 AWG
|
| Cable Length |
6 Foot
|
| Outer Cable Diameter |
6.0 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Bandwidth per TIA Standard |
250 MHz
|
| Maximum Bandwidth as Tested |
500 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Stranded Copper
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
| Power Over Ethernet (Poe) |
30W (802.3at)
|
| Wiring Method |
EIA/TIA 568B
|