USB-C to Mini DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, White, 6 in. (15.2 cm)
Product Name |
Eaton Tripp Lite series video adapter
|
Catalog Number |
U444-06N-MDP8W
|
UPC |
037332255587
|
Product Length/Depth |
2.36 in
|
Product Height |
0.63 in
|
Product Width |
1.06 in
|
Product Weight |
0.07 lb
|
Compliances |
FCC Compliant
REACH WEEE Directive RoHS CE Marked NIAP PP4.0 UKCA |
Certifications |
NOM
|
Global Catalog |
U444-06N-MDP8W
|
Application |
|
Type |
Active Cable
|
Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
Color |
White
|
Cable Jacket Rating |
VW-1
|
Cable Jacket Color |
White
|
Connector Plating |
Nickel
|
Product Features |
Built-In Equalizer
Bus Powered DisplayPort Alt Mode EDID Support 3D Video Supported HDR Support |
USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
Cable Jacket Material |
PVC
|
Contact Plating |
Gold
|
HDCP Specification |
1.4
|
SideA Connector1 |
USB C (MALE)
|
SideB Connector1 |
MINI DISPLAYPORT (FEMALE)
|
Operating Temperature |
32° to 113°F (0° to 45°C)
|
Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
SideB Connector3 |
MINI DISPLAYPORT (FEMALE)
|
Displayport Specification |
1.2
|
Technology |
DisplayPort
|
Data Transfer Rate |
5 Gbps
|
Video Ports Details |
|
Number of Monitors Supported |
1
|
Number of Ports |
1
|
Cable Outer Diameter (OD) |
3.9mm
|
Cable Type |
Active
|
Material |
PVC, ABS
|
Max Supported Color Depth |
48-bit Deep color
|
Max Supported Video Resolution |
7860 x 4320 (8K) @ 30Hz
|
Wire Gauge (AWG) |
34/28
|
Cable Length Range |
Up to 4ft (up to 1M)
|
Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) 7680 x 4320 (8K) |
Video Input |
USB C (MALE)
|
Video Output |
MINI DISPLAYPORT (FEMALE)
|
Video Ports |
MINI DISPLAYPORT (FEMALE)
HDCP 1.4 HDCP 2.2 DisplayPort 1.2 DisplayPort 1.4 |