Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P584-006
|
| UPC |
037332174628
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.11 lb
|
| Compliances |
RoHS
WEEE Directive REACH |
| Global Catalog |
P584-006
|
| Type |
Passive Cable
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Gold
|
| Product Features |
EDID Compatible
3D Video Supported MST Support |
| Cable Jacket Material |
PVC
|
| Color Depth |
24-bit True color
24-bit True Color |
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:2:0
4:2:2 |
| HDCP Specification |
2.2
|
| SideA Connector1 |
MINI DISPLAYPORT (MALE)
|
| SideB Connector1 |
MINI DISPLAYPORT (MALE)
|
| SideB Connector3 |
MINI DISPLAYPORT (MALE)
|
| Displayport Specification |
1.2
|
| Technology |
DisplayPort
|
| Features |
Flex Center
|
| Cable Length |
6 Foot
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
| Minimum Bend Radius |
48mm
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| Cable Type |
Passive
|
| Signal Transmission |
Bidirectional
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|