Single-Width Vertical Cable Management Bars, 42U, 1 Pair
| Product Name |
Eaton Tripp Lite series SmartRack equipment management
|
| Catalog Number |
SRVRTBARSGL
|
| UPC |
037332262929
|
| Product Length/Depth |
75.984 in
|
| Product Height |
0.8 in
|
| Product Width |
2.433 in
|
| Product Weight |
8 lb
|
| Compliances |
RoHS
EIA-310-E |
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Mounting bracket
|
| Color |
Black
|
| System Requirements |
SmartRack 42U floor-standing rack enclosure
|
| Product Highlights |
Features keyhole slots for toolless installation of devices and accessories
Single width ideal for mounting PDUs and cables in tight spaces Classic black finish seamlessly matches most currently installed racks Compatible with SmartRack® 42U floor-standing rack enclosures |
| Cable Manager Form Factor |
|
Support from Eaton