Single-Width Vertical Cable Management Bars, 45U, 1 Pair
| Product Name |
Eaton Tripp Lite series SmartRack equipment management
|
| Catalog Number |
SRVRTBAR45SGL
|
| UPC |
037332262936
|
| Product Length/Depth |
0.8 in
|
| Product Height |
81.234 in
|
| Product Width |
2.433 in
|
| Product Weight |
8 lb
|
| Compliances |
EIA-310-E
RoHS |
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Mounting bracket
|
| Color |
Black
|
| System Requirements |
SmartRack 45U floor-standing rack enclosure
|
| Product Highlights |
Features keyhole slots for toolless installation of devices and accessories
Single width ideal for mounting PDUs and cables in tight spaces Classic black finish seamlessly matches most currently installed racks Compatible with SmartRack® 45U floor-standing rack enclosures |
| Cable Manager Form Factor |
|
Support from Eaton