DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 100 ft. (30.5 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P561-100
|
| UPC |
037332130860
|
| Product Length/Depth |
6.4 in
|
| Product Height |
3 in
|
| Product Width |
6.2 in
|
| Product Weight |
4.1 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P561-100
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
DVI-D SINGLE LINK (MALE)
|
| SideB Connector1 |
DVI-D SINGLE LINK (MALE)
|
| SideB Connector3 |
DVI-D SINGLE LINK (MALE)
|
| Technology |
DVI
|
| Cable Length |
100 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
50ft and up (15M and up)
|