Download document () of 20

B120-000

DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B120-000
UPC
037332130297
Product Length/Depth
0.94 in
Product Height
2.4 in
Product Width
2.04 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
FCC Compliant

Product specifications

Type
Signal Booster
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Unit (included)
Material
Plastic
Product Features
TAA Compliant
Consumer Electronics Control (CEC) Supported
3D Video Supported
EDID Compatible
Built-In Equalizer
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
When extending a 2560 x 1600 video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring
Extend a DVI-D Dual Link signal up to 150-ft. (45.72 m) from the source
Use P560-Series DVI Dual-Link cables in most applications.
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector1
DVI-I DUAL LINK (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 12 mm, positive pin, negative sleeve
SideB Connector3
DVI-I DUAL LINK (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
DVI-I DUAL LINK (FEMALE)
Power Source
Unit (included)
Technology
DVI
Features
Flex Center
Supported Resolution
2560 x 1600
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Housing
Plastic
Max Supported Video Resolution
2560 x 1600 @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Extend a 2560 x 1600 @ 60Hz signal up to 150 ft. using 24Awg cable; Extend a 2560 x 1600 @ 60Hz signal up to 100 ft. using 28Awg cable
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
DVI-I DUAL LINK (FEMALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Max 1024 x 768 Range (ft)
150 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 1920 x 1440 Range (ft)
150 ft
Max 2048 x 1536 Range (ft)
150 ft
Max 480i Range (ft)
150 ft
Max 480P Range (ft)
150 ft
Max 640 x 480 Range (ft)
150 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
150 ft
Number of Ports
2
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.