VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
P512-010
|
| UPC |
037332012371
|
| Product Length/Depth |
0.5 in
|
| Product Height |
8.5 in
|
| Product Width |
6.9 in
|
| Product Weight |
0.4 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P512-010
|
| Type |
Passive Cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
HD15 (MALE)
|
| SideB Connector1 |
HD15 (MALE)
|
| SideB Connector3 |
HD15 (MALE)
|
| Technology |
VGA / SVGA
|
| Cable Length |
10 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
9 – 14ft (2 - 4M)
|