2-Port Manual VGA/SVGA Video Switch (3x HD15F)
| Product Name |
Eaton Tripp Lite series video switch
|
| Catalog Number |
B112-002-R
|
| UPC |
037332014269
|
| Product Length/Depth |
2.7 in
|
| Product Height |
0.94 in
|
| Product Width |
4.4 in
|
| Product Weight |
0.33 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant |
| Global Catalog |
B112-002-R
|
| Type |
Switch
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Color |
Silver
|
| Material |
Aluminum
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
EDID Compatible |
| Packaging Type |
Box
|
| Port Selection |
Pushbutton
|
| SideA Connector1 |
HD15 (FEMALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Technology |
VGA / SVGA
|
| Features |
Flex Center
|
| BTUs |
1.7 BTU/Hr
|
| Max Supported Video Resolution |
1920 x 1080 @ 60Hz
|
| Operating Temperature Range |
14° to 131°F (-10° to 55°C)
|
| Storage Temperature Range |
5° to 131°F (-15° to 55°C)
|
| Input x Output |
2 x 1
|
| Number of Ports |
2
|
| Power Consumption |
0.5 W
|