Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series preterminated patch cable
|
| Catalog Number |
N001-010-GY
|
| UPC |
037332042569
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.22 lb
|
| Compliances |
RoHS
REACH |
| Certifications |
UL Listed
cUL Listed |
| Global Catalog |
N001-010-GY
|
| Special features |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CM
|
| Cable Jacket Color |
Gray
|
| Package Contents |
10-ft. (3.05 m) Gray Snagless Cat5e Patch Cable
|
| System Requirements |
Cat5/5e
For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications. |
| IEEE Standards Supported |
802.3at
802.3ab |
| Connector type |
Snagless
Molded |
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| Contact Plating |
Gold
|
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE)
|
| SideB Connector3 |
RJ45 (MALE)
|
| Technology |
Cat5/5e
|
| Operating Humidity |
0% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 104°F (-10° to 40°C)
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Conductor Gauge |
26 AWG
|
| Cable Length |
10 Foot
|
| Outer Cable Diameter |
5.0 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
14° to 104°F (-10° to 40°C)
|
| Bandwidth per TIA Standard |
100 MHz
|
| Maximum Bandwidth as Tested |
350 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Stranded Copper
|
| POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
| Wiring Method |
EIA/TIA 568B
|