NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
| Product Name |
Eaton Tripp Lite series NetDirector rack console KVM switch
|
| Catalog Number |
B020-U16-19-IP
|
| UPC |
037332188052
|
| Product Length/Depth |
32.75 in
|
| Product Height |
5.4 in
|
| Product Width |
26.75 in
|
| Product Weight |
29.7 lb
|
| Compliances |
FCC Class A
RoHS CE Marked |
| Certifications |
UL 60950-1
EN 60950-1 CSA Std. C22.2 |
| Global Catalog |
B020-U16-19-IP
|
| Number of ports |
16
|
| BTU Rating |
30.8 BTUs at 120Vac/ 31.8 BTUs at 220Vac
|
| Material Of Construction |
Metal; Plastic
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Computer/Server Ports |
SPHD-18 (VGA, PS/2, USB)
|
| Input Current |
120V (0.8A) / 230V (0.4A)
|
| Number Of Monitors |
1
|
| Operating Temperature |
|
| Number Of Users |
1
|
| CPU |
16
|
| Daisy-chain port |
Yes
|
| Firmware upgrade port |
Yes
|
| Input current -max |
1 A
|
| Input frequency |
50/60Hz
|
| Key type |
Yes
|
| LCD monitor (in) |
19
|
| Max number of ports |
128
|
| Recommended electrical service |
100-250V
|
| Color |
Black
|
| Autoscan |
Yes
|
| Package Contents |
B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch
USB/PS2 combo external console cable kit Mounting hardware CD with Owner's Manuals and device files RJ11 to DB9 firmware upgrade cable (2) P778-Series USB/PS2 combo KVM cable kits, 6-ft. (1.83 m) C13 to NEMA 5-15P power cord Grounding wire |
| System Requirements |
HD15 port
USB or PS/2 keyboard/mouse ports Network transfer speed of 128 Kbps or higher Any major operating system Any major web browser Pentium III 1 GHz processor DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java) |
| Input Nominal Voltage |
100 VAC
200 VAC 110 VAC 115 VAC 127 VAC 120 VAC 230 VAC 220 VAC 140 VAC 208 VAC 240 VAC |
| Product Features |
IP Remote Access
TAA Compliant |
| USB Specification |
USB 2.0 (up to 480 Mbps) |
| Network Speed |
1000 Mbps
|
| Product Highlights |
Installs in just 1U to save rack space
Works with all major operating systems and browsers Protects data with 3 security levels (Admin, User and Select) Controls up to 16 computers remotely via LAN, WAN or Internet Enables up to 64 secure user accounts |
| SideA Connector1 |
HD18 (FEMALE)
|
| SideB Connector1 |
HD18 (MALE)
|
| SideB Connector2 |
DB25 (MALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
HD18 (MALE) |
| SideB Connector4 |
USB A (FEMALE)
|
| SideB Connectors5 |
RJ11 (FEMALE)
|
| Port Control |
Push Buttons, Hotkeys, OSD, Remote Toolbar
Push buttons, hotkeys, OSD, remote toolbar |
| Pc/Server Connections |
PS/2
USB VGA |
| Technology |
PS/2
VGA / SVGA |
| Autoscan Duration |
1 - 255 seconds
|
| Max Supported Video Resolution |
Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
|