Download document () of 20
SmartWire-DT wiring solutions

SmartWire-DT intelligent wiring solution

SmartWire-DT can be used to connect various components inside and outside the control panel in a time-saving and simple manner. This leads to significant time and costs savings in machine and system design. The SmartWire-DT solution also replaces error-prone point-to-point wiring and enables uniform communication with all system components.

In addition, SmartWire-DT serves as an intelligent wiring system and provides information from across the entire network. As a result, users receive detailed application data in real time that can be used for early diagnostics. SmartWire-DT users thus benefit from increased productivity, preventive maintenance and optimised system availability.

Rapid wiring:
up to 85 % faster
A future-proof system:
IoT ready
Compact:
space savings of up to 40 % inside the control panel

Core features

  •  A reduction in project planning costs of up to 70 %
  •  The system can easily be expanded inside and outside the control panel
  • Can also be used in extensive systems over a distance of up to 600 meters
  • An intelligent connection system that provides detailed data from across the entire network
  • Flexible maintenance from any location and at any time thanks to remote data access
  • Can be used at temperatures ranging from 0 °C to +55 °C (IP20) and -20 °C to +70 °C (IP65) 

Integrated system

The SmartWire-DT system includes a wide range of components, which can be quickly and easily connected, either directly via the integrated interface or via function modules. The available components include pilot devices, contactors, motor starters, variable frequency drives and hydraulic modules. SmartWire-DT can be easily integrated into existing applications via the SWD gateway, and the system can either be connected to a PLC via industrial communication protocols, or to an Eaton HMI/PLC touch display with integrated SmartWire-DT interface.

A simple plug-and-work solution

Depending on the selected bus system of the higher-level controller, up to 99 modules can be connected using a single SmartWire-DT cable, with a total length of up to 600 m. The SmartWire-DT connection cable forms the heart of the system. A ribbon cable is used to connect switchgear inside the control panel, while a round cable connects sensors and actuators to IP67 SWD devices outside of it. The strengths of this intelligent system are particularly evident when it comes to the design and construction of standard machines. The SWD connectors can easily be pre-configured on the ribbon cable, which saves time during project planning and wiring. The connectors also prevent wiring errors, which reduces the time required for wire testing and commissioning by up to 70 %.

All system data at a glance

By now, the SmartWire-DT technology has become an important element in machine building and system integration. As an "IoT-ready" platform, it provides users with central access to the data of their entire system, thereby ensuring increased availability and productivity.

Intelligent data acquisition in machines and systems

SmartWire-DT replaces the PLC inputs and outputs that were previously necessary, which saves space inside the control panel. At the same time, it serves as the basis for industry 4.0 solutions. We have published several white papers and customer success stories that will tell you more about the benefits of SmartWire-DT, including the potential cost savings.

Project planning made simple with SWD-Assist

Our SWD-Assist software will support you during the planning of SmartWire-DT networks. Simply select the SmartWire-DT function elements you need from the device catalogue and place them in the appropriate location. Configurations can be saved and reused in other projects. Moreover, you can also use SWD-Assist to test your network, including the option to automatically add any missing components. Download the software free of charge

Eaton’s Moeller series – a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, Eaton’s Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

SmartWire-DT - Promotional video and customer success stories

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Need product support?

    Support from Eaton

    Need urgent product technical support?

    Phone: +44 (0) 1753 608 700 Option 3 then 1