Pow-R-Command expansion panelboards (PRCEP) are generally connected to PRCE master panelboards or external mounted PRCE controllers via system SLAN network. PRCEP panelboards include breaker control bus (BCB) switching electronics and remote-operated circuit breakers. Third-party control systems that use Modbus RTU communications can also be used to switch remotely operated circuit breakers.
| PRC MASTER PANELBOARD’S CONNECTIVITY PROVIDES SYSTEM SCALABILITY AND REDUCING OVERALL SYSTEM COSTS | PRC Master/Expansion network (SLAN) |
| COMPATIBLE WITH THIRD-PARTY CONTROL SYSTEMS THAT USE MODBUS RTU COMMUNICATIONS | Modbus RTU communications Breaker Control Bus Modbus RTU addresses 1-16 |
| AVAILABLE WITH INTEGRAL CONTROL POWER TRANSFORMER AND TYPICALLY USED WHEN PRC MASTER PANELBOARD IS MOUNTED FURTHER AWAY THAN 150 FEET, OR WHEN CONNECTED TO A THIRD-PARTY MODBUS CONTROLLER | Powered expansion panelboard configuration (PRCEPP) Integral 30Vac 96VA control power transformer |
| REMOTE-OPERATED CIRCUIT BREAKERS | 120/240V system Single pole 15-, 20- and 30A Two pole 15-, 20-, 30-, 40- and 50A
480/277V system Single pole 15-, 20- and 30A Two pole 15-, 20-, 30A |
| LIGHTING PANELBOARD OPTIONS INCLUDE STANDARD MAINS CONFIGURATIONS, SIZES, ELECTRICAL RATINGS AND ACCESSORIES; AVAILABLE IN STANDARD, COLUMN-WIDTH AND INTEGRATED FACILITY SYSTEM (IFS) CONSTRUCTION | Pow-R-Line 1a for maximum of 240Vac systems Pow-R-Line 2a for maximum of 480Vac systems |