Eaton's Integrated Facility System Switchboards utilize the modular Pow-R-Line C group mounted switchboard design to integrate traditionally separate electrical distribution and control equipment into a single space-saving, factory assembled, and connected package. They offer reduced installation space, lower overall equipment costs, and significantly decreased installation time. They can be used for multi-site prototype or single application.
| RATED MAXIMUM VOLTAGE | 600 Vac |
| CONTINUOUS CURRENT | 400-4000A |
| INTERRUPTING RATING | 65, 85, 100, and 200 kAIC |
| NEMA | PB-2 |
| THIRD-PARTY APPROVAL/RECOGNITION | C22.2 No.31 C22.2 No.244 |
| FOR SEISMICALLY QUALIFIED POW-R-LINE C | Pow-R-Line C Seismic Certificate |
| PROTECTION DEVICES | Molded Case Circuit Breakers, Insulated Case Circuit Breakers, Pringle Switches, and Fusible Switches, dry-type transformers |
| METERS | Power Xpert Meter, IQ Meters |
| SURGE PROTECTION DEVICES | SPD Series |
| DEVICE MOUNTING | Fixed and Drawout Mounting |
| ACCESS | Front & rear access |
| ENCLOSURE TYPE | NEMA Type 1 and 3R |
| STANDARD INDOOR WIDTH DIMENSIONS | 18, 24 inches |
| STANDARD INDOOR DEPTH DIMENSION | 20, 26, 30, 36 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS | 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |