Download document () of 20

UR020-003

Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m)

  • 3ft, USB 2.0, Male-to-Male
  • Universal, Reversible connector allows plugging in any direction

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR020-003
UPC
037332179388
Product Length/Depth
8 in
Product Height
0.25 in
Product Width
6 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
UR020-003

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
REVERSIBLE USB A (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
REVERSIBLE USB A (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
3 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification