Download document () of 20

UL800CB-15

Tripp Lite Waber Industrial Power Strip, 10-Outlet, 15 ft. (4.57 m) Cord, Large Plug Spacing

General specifications

Product Name
Eaton Tripp Lite series power strip
Catalog Number
UL800CB-15
UPC
037332117724
Product Length/Depth
20.25 in
Product Height
2.5 in
Product Width
9 in
Product Weight
3.4 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Circuit breaker
15
Receptacle Color
BLACK
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between end tabs = 462.30mm
Transformer Accommodation
Transformer Accommodation
Power Cord Color
Black
Housing Color
Gray
Blue
Blue Gray
Outlet Orientation
Two rows of 5 outlets
Outlet Spacing
Distance between horizontal outlets = 2.81 in.; Distance between vertical outlets = 1.53 in.
Outlets Measurement (Center to Center)
Distance between horizontal outlets = 2.81 in.; Distance between vertical outlets = 1.53 in.
Mounting Details
Includes flanges
Color
Black
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Warranty information
UL800CB-15 Power Strip
Instruction manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Industrial/Commercial
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Product Features
Built-In Circuit Breaker
Industrial Grade
Mounting Holes or Slots
Product Highlights
17.5" length
Lighted master switch
All metal housing
10 outlets
15-ft. (4.57 m) cord
Plug Color
White
Blue

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton