USB-C to DisplayPort Flat Adapter Cable (M/F), 4K 60 Hz, Thunderbolt 3 Compatible, Black, 5 in. (12.7 cm)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series video adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U444-F5N-DP4K6
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332255396
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.03 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        CE Marked REACH FCC Compliant NIAP PP4.0 UKCA  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                NOM
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                U444-F5N-DP4K6
                                             
                                         | 
                                    
| Application | 
                                            
                                            
                                            
  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% to 85% RH
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                10% to 85% RH
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Bus Powered  
                                        3D Video Supported  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.2 Gen 1 (up to 5 Gbps)
                                             
                                         | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                TPE
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -4° to 158°F (-20° to 70°C)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.2
                                             
                                         | 
                                    
| Host Connector | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Video Ports Details | 
                                            
                                            
                                            
  | 
                                    
| Number of Displays | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number of Monitors Supported | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                FPC
                                             
                                         | 
                                    
| Max Supported Color Depth | 
                                            
                                            
                                             
                                                36-bit Deep Color
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 60Hz
                                             
                                         | 
                                    
| Resolutions Supported | 
                                            
                                            
                                             
                                                3840 x 2160 @ 60 Hz
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                Up to 4ft (up to 1M)
                                             
                                         | 
                                    
| Supported Resolution | 
                                            
                                            
                                             
                                                1280x720 (720p)  
                                        1920x1080 (1080p) 3840x2160 (4K)  | 
                                    
| Video Input | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Video Output | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Video Ports | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)  
                                        HDCP 1.4 DisplayPort 1.2  |