USB-C to VGA Adapter with Alternate Mode - DP 1.2, Black
| Product Name |
Eaton Tripp Lite series video adapter
|
| Catalog Number |
U444-06N-VB-AM
|
| UPC |
037332213327
|
| Product Length/Depth |
1.7 in
|
| Product Height |
0.6 in
|
| Product Width |
1.5 in
|
| Product Weight |
0.05 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Global Catalog |
U444-06N-VB-AM
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
Multi-Resolution Support DisplayPort Alt Mode |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Displayport Specification |
1.2
|
| Technology |
VGA / SVGA |
| Built-In Cable Length |
0.328 ft
|
| Number of Monitors Supported |
1
|
| Number of Ports |
1
|
| Power Consumption (Watts) |
0.8 W
|
| BTUs |
2.7 BTU/Hr
|
| Cable Outer Diameter (OD) |
3.9mm
|
| Material |
PVC, ABS
|
| Max Supported Color Depth |
24-bit True Color
|
| Max Supported Video Resolution |
VGA: 1920 x 1200 (1080p) @ 60Hz
|
| Wire Gauge (AWG) |
34 / 28
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) |
| Video Input |
USB C (MALE)
|
| Video Output |
HD15 (FEMALE)
|
| Video Ports |
HD15 (FEMALE)
|