Download document () of 20

U444-06N-H4UB-C

USB-C to HDMI 4K Adapter with USB-A Port and PD Charging, HDCP, Black

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U444-06N-H4UB-C
UPC
037332210678
Product Length/Depth
2.32 in
Product Height
0.55 in
Product Width
1.57 in
Product Weight
0.09 lb
Compliances
REACH
CE Marked
FCC Compliant
RoHS

Product specifications

Application
  • Stream video from your laptop to a 4K TV
  • Give a video presentation at a meeting, training session, conference or trade show
  • Add a second, large-screen monitor to your laptop
Type
USB-C Multiport Adapter
Relative Humidity
10% to 85% RH
Color
Black
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Charging Method
USB
Product Features
DisplayPort Alt Mode
Bus Powered
Extended Mode
3D Video Supported
Mirror Mode
USB Charging
Battery Charging (5V/1.5A Port)
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Transmits video signals from sources supporting USB DisplayPort Alt Mode
Easy installation with plug-and-play operation—no software required
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB A (FEMALE)
SideB Connector3
HDMI (FEMALE)
SideB Connector4
USB A (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
USB C (FEMALE)
Charging AMPS per port
1.5 A
3 A
3A
Technology


HDMI
USB 3.x
Charging Ports
USB-A: 5V 1.5A (7.5W)
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Number of Charging Ports
2
Built-In Cable Length
0.36 ft
Number of Monitors Supported
1
Number of Ports
3
Number of USB Hub Ports
2
Data Ports Details
  • USB-A - USB 3.2 Gen 1 (5 Gbps)
  • USB-C - USB 3.2 Gen 1 (5 Gbps)
Material
PVC, ABS
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K x 2K) @ 30Hz
Power Provided to Connected Device(s)
5% to 90% RH
Total Charging Amps
3
Total Charging Watts
60 W
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDMI 1.4
HDCP 1.4

Export product specification