USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 60W PD Charging
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK11-S
|
| UPC |
037332213372
|
| Product Length/Depth |
2.2 in
|
| Product Height |
0.67 in
|
| Product Width |
4.7 in
|
| Product Weight |
0.21 lb
|
| Compliances |
REACH
FCC Compliant RoHS CE Marked |
| Global Catalog |
U442-DOCK11-S
|
| Application |
|
| Type |
Docking Station
|
| Total Charging Watts |
60
|
| Operating Humidity Range |
10 to 85% RH, Non-condensing
|
| Relative Humidity |
5% to 95% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 90% RH, Non-condensing
|
| Color |
Silver
|
| Cable Jacket Rating |
VW-1
|
| Material |
Aluminum
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
0.9A
3A |
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Full Duplex Support
Remote Wakeup Support Auto MDIX Support Mirror Mode Ethernet Support Bus Powered Suspend Mode Support DisplayPort Alt Mode Extended Mode |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Color Depth |
24-bit True color
24-bit True Color |
| Network Speed |
1 Gbps (Gigabit)
|
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Plug Color |
Blue
White |
| HDCP Specification |
2.2
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
RJ45 (FEMALE) |
| SideB Connector2 |
USB 3.0 A (FEMALE)
|
| Data Ports |
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE) |
| Dc Barrel Plug |
OD: 3.5 x 1.35 x 9.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
SD (FEMALE)
MICRO SD (FEMALE) HDMI (FEMALE) RJ45 (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| SideB Connector4 |
USB C (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
0.9 A
3 A |
| Technology |
USB 3.x
Cat6 Cat5/5e HDMI |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| Charging Ports |
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
|
| Video Ports Details |
|
| AC Adapter |
Option
|
| Number of Monitors Supported |
1
|
| Number of Ports |
8
|
| Number of USB Hub Ports |
2
|
| Power Consumption |
5 W
|
| Card Slots Details |
Both card readers can be used at the same time
|
| Resolutions Supported |
HDMI: 4K 30Hz (3840 x 2160)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
15.7 BTU/Hr
|
| Max Supported Video Resolution |
HDMI: 3840 X 2160 (4K X 2K) @ 30HZ
|
| Recommended Category Cable |
Cat5/5e/6 Cables
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps) |
| Network Ports |
RJ45 (FEMALE)
|
| Card Slots |
SD (FEMALE)
MICRO SD (FEMALE) |
| Video Ports |
HDMI 2.0
HDCP 2.2 HDMI (FEMALE) |
| USB Power Delivery (PD) Charging Specification |
2
|
| SD Card Specification |
SD
Micro SD |