USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U420-C06
|
| UPC |
037332215024
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.07 lb
|
| Compliances |
CE Marked
FCC Compliant REACH RoHS |
| Certifications |
USB-IF
|
| Global Catalog |
U420-C06
|
| Application |
|
| Relative Humidity |
10% to 85% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 3.1 Gen 1 (up to 5 Gbps)
|
| Connector Style |
Straight
|
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
Thunderbolt USB 3.x |
| Cable Outer Diameter (OD) |
5.2MM
|
| Cable Type |
Passive
|
| Material |
PVC
|