Download document () of 20

U344-001-DP-4K

USB 3.0 SuperSpeed to 4K DisplayPort Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U344-001-DP-4K
UPC
037332192134
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH

Product specifications

Relative Humidity
0% to 85 RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Connector Plating
Nickel
Product Features
Bus Powered
Driver Required
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Backward compatible with USB 2.0
Displayport 1.2
Connect up to 6 adapters at a time
Auto-resume from hibernation and suspend modes
Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
Data transfer rates up to 5 Gbps
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
Number of Ports
1
Material
Polycarbonate, ABS
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 30Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.