Compact USB-C Wall Charger - GaN Technology, 65W PD Charging, White
| Product Name |
Eaton Tripp Lite series wall charger
|
| Catalog Number |
U280-W01-65C1-G
|
| UPC |
037332262646
|
| Product Length/Depth |
1.13 in
|
| Product Height |
2.21 in
|
| Product Width |
1.97 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
REACH FCC Compliant WEEE Directive |
| Certifications |
UL Listed
NOM |
| Global Catalog |
U280-W01-65C1-G
|
| Type |
Wall Charger
|
| Charging Ports Details |
USB-C: 5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W), 20V 3.25A (65W)
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
3.25A
|
| Total Charging Watts |
65
|
| Power Consumption |
65 W
|
| Number of Ports |
1
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
Power Delivery 3.0
|
| Input Current |
1.7A (Max)
|
| Input Frequency |
50 / 60 Hz
|
| LED Indicators |
Blue - Power
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| Operating Humidity Range |
20 to 90 % RH, Non-Condensing
|
| Storage Humidity Range |
5 to 90 % RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
3A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
240 VAC
100 VAC |
| Product Features |
GaN Technology
|
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB C (FEMALE)
|
| Packaging Type |
Box
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| Compatible Devices |
Smartphone
Tablet Chromebook Laptop |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
USB 3.x
|
| USB Power Delivery (PD) Charging Specification |
3
|