2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
| Product Name |
Eaton Tripp Lite series wall charger
|
| Catalog Number |
U280-002-W12
|
| UPC |
037332188380
|
| Product Length/Depth |
6 in
|
| Product Height |
0.5 in
|
| Product Width |
4 in
|
| Product Weight |
0.001 lb
|
| Compliances |
FCC Compliant
RoHS REACH CE Marked WEEE Directive |
| Certifications |
UL Listed
|
| Global Catalog |
U280-002-W12
|
| Type |
Wall Charger
|
| Charging Ports Details |
USB-A: 5V 1A (5W)
USB-A: 5V 2.4A (12W)
|
| Number of Charging Ports |
2
|
| Total Charging Amps |
3.4A
|
| Total Charging Watts |
17
|
| Number of Ports |
2
|
| Overload Protection |
Yes
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Charging Ports / Amps |
1A
2.4A |
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
230 VAC |
| Product Features |
Overcurrent Protection
Overvoltage Protection |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB A (FEMALE)
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |