Download document () of 20

U244-001-VGA-R

USB 2.0 to VGA Dual-Monitor Adapter, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U244-001-VGA-R
UPC
037332165107
Product Length/Depth
2.25 in
Product Height
8.5 in
Product Width
6 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
WEEE Directive

Product specifications

Relative Humidity
0-85% non-condensing
Color
Black
Connector Plating
Nickel
Product Features
Driver Required
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Add up to 6 adapters to connect a total of 7 displays
Compatible with Windows and Mac computers
Extend video to a second display or duplicate one video on both
Compatible with Ubuntu 14.04.2
No external power supply needed
Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
SideA Connector1
USB A (MALE)
SideB Connector1
HD15 (FEMALE)
Operating Temperature
50° to 104°F (10° to 40°C)
Operating Temperature Range
50° to 104°F (10° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
HD15 (FEMALE)
Technology


USB 2.0 (High Speed)
VGA / SVGA
Number of Ports
1
Material
ABS
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz

Export product specification